3 items
-
10415198 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10418287 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.125 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed