62 items
-
10422417 MFG #: LINK$0.00 /
- Bore Diameter (in): 1.5 in
- Housing Material: Cast Iron
- Housing Style: Pillow Block
-
10427615 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.75 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed