9 items
-
10429352 MFG #: LINK$0.00 /
-
10424812 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10414348 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.5 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10435662 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.9375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10420325 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed