Cylindrical Roller Bearings

Link-Belt cylindrical roller bearings are ready to meet your needs. We offer standard cylindrical roller bearing sizes and styles, as well as custom bearings. Our dedicated team of engineers will customize bearings for your application. Complete with case-carburizing bearing quality steel and complex geometries, our bearings are designed to consistently perform in demanding situations.

More About Cylindrical Roller Bearings

Link-Belt Cylindrical Roller Bearings: Value on Delivery and Performance

Link-Belt cylindrical roller bearings promise you top value on delivery and performance. Whether you need a specialty cylindrical roller bearing designed for your application or a high volume of product fast, we can meet the needs and the demands of your production schedule.
 

When you use our Link-Belt cylindrical roller bearings in your application, we know your reputation is on the line. Truck transmissions, air compressors, pumps, and other equipment require precision manufacturing and Link-Belt delivers. Our cylindrical roller bearings are proven to withstand tough conditions and hold up under pressure. When your application demands superior quality and unparalleled performance, turn to Link-Belt.

High-Performance in Diverse Applications

Our cylindrical roller bearings are available with multiple configurations of inner ring, outer ring, retainer and cage options, and can be tailored to a wide variety of applications. Whether you need high-speed, low-noise, or a bearing to handle a demanding load capacity, we can help you customize a bearing solution.
 

Our cylindrical roller bearings come in a wide variety of sizes and configurations, with sizes up to 16 inches in outside diameter. Bearings feature super-finished raceways for smooth operation. Multiple retainer options maximize performance and withstand the toughest loads. Link-Belt cylindrical roller bearings are designed to work in the most extreme conditions.

Close
Inner Rings
Pages: 1 of 1

Filter

Product Categories

Pages: 1 of 1

Product Categories

Documentation

Link-Belt Cylindrical Bearing Nomenclature

BR9-019

Product Sheet | English | 1 MB

Product Support

Contact Rexnord to receive product and service information for Cylindrical Roller Bearings.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For Browning, McGill, Rollway, Sealmaster, and System Plast brand bearings, visit the Regal Rexnord website.