CEU3K47 2 15/16 CARTRIDGE BALL BRG
10437761
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Steel
- Housing Style: Cartridge Block
- Housing Type: Cartridge, Cylindrical
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Tapered Adapter
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.13 in
- Dynamic Load Rating (lb): 35070 lb
- End Cap: U3566C
- End Cap Available: Yes
- Expansion Capability (in): 0.34 in
- Expansion Lock Plug: B225808A
- Grease Fitting Thread Size: 1/8 NPT
- Housing Construction: One Piece
- Housing Width (in): 3.563 in
- Inner Ring Outside Diameter (in): 4.763 in
- Insert: UG3K47L
- Length Through Bore (in): 3.53 in
- Locking Collar Outside Diameter (in): 4.33 in
- Locking Device Kit: H2317047
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3100 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 32.40
- Outer Ring Land Profile: Standard
- Outside Diameter (in): 8.375
- Overall Height (in): 8.375 in
- Overall Length (in): 8.375 in
- Overall Width (in): 3.53 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Shaft Locking Collar Kit/Adapter Assembly: H2317047
- Size Code: 356
- Static Load Rating (lb): 24100 lb
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0818 cps
- Vibration Frequency Outer Ring Defect: 0.0315 cps
- Vibration Frequency Roller Spin: 0.0348 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted