CU319 1 3/16 CARTRIDGE BALL
10405895
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.1875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Steel
- Housing Style: Cartridge Block
- Housing Type: Cartridge, Cylindrical
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.14 in
- Dynamic Load Rating (lb): 6320 lb
- End Cap: U3196C
- End Cap Available: Yes
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.00
- Housing Construction: One Piece
- Housing Width (in): 1.375 in
- Inner Ring Outside Diameter (in): 1.708 in
- Insert: UG319L
- Length: 4.00
- Length Through Bore (in): 1.93 in
- Locking Collar Outside Diameter (in): 2.29 in
- Locking Device Kit: U3195S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 8300 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.68
- Outer Ring Land Profile: Standard
- Outside Diameter (in): 3.438
- Overall Height (in): 3.438 in
- Overall Length (in): 3.438 in
- Overall Width (in): 1.93 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 319
- Static Load Rating (lb): 3530 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0827 cps
- Vibration Frequency Outer Ring Defect: 0.0507 cps
- Vibration Frequency Roller Spin: 0.0325 cps
- Weight unit: LB
- Width: 4.00
1 3/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal