RER16 1 RUBB CARTRIDGE BALL BRG
10409702
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Rubber
- Housing Style: Cartridge Block
- Housing Type: Cartridge, Cylindrical
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: No
- Bearing Brand: LINK-BELT MB
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 0.859 in
- Dynamic Load Rating (lb): 3150 lb
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 1 in
- Locking Collar Outside Diameter (in): 1.56 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9600 rpm
- Misalignment Capability: None
- Net Weight: 0.54
- Outside Diameter (in): 2.53
- Overall Width (in): 1.39 in
- Radial Clearance: C3 STANDARD
- Radial Load Rating of Housing Assembly (lbf): 250 lbs
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
1" Mounted Ball Bearing, Standard Duty, Rubber Mounted Cartridge Block, Setscrew Locking, Single Lip Contact Seal