BS227155 FLANG BLK F224 B7L657 E
10436189
$0.00
/ EA
- Bore Diameter (in): 1.5 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Housing Construction: One Piece
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 5.08
- Rolling Element: Ball Bearing
- Size Code: 208
- Weight unit: LB