F3W222E 1 3/8 FLANGE BALL BRG
10405990
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 3.6250 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 5810 lb
- End Cap: Y2236N
- End Cap Available: Yes
- Foot Height (in): 0.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.19
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.847 in
- Insert: WG222EL
- Length: 5.31
- Length Through Bore (in): 1.53 in
- Locking Collar Outside Diameter (in): 2.19 in
- Locking Device Kit: W2225S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 3.64
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.97 in
- Overall Length (in): 4.63 in
- Overall Width (in): 4.63 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 207
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 5.31
1 3/8" Mounted Ball Bearing, Intermediate Duty, Cast Iron 4-Bolt Square Flange Block, Eccentric Cam Locking Collar, Single Lip Contact Seal