15 items
-
10434979 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.4375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10441039 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.6875 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10434980 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.75 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10412862 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed