BS227753K6 FLANG BLK FX3S224N XXX18X
10461977
MFG #: LINK
$0.00
/
- Bore Diameter (in): 1.5 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Height: 2.25
- Housing Construction: One Piece
- Length: 5.75
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 3.43
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 208
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75