BS227753K6 FLANG BLK FX3S224N XXX18X

BS227753K6 MFG #: LINK
$0.00 /
  • Height: 2.25
  • Length: 5.75
  • Net Weight: 3.43
  • Setscrew Torque (in-lbs): 165 in/lbs
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.75
QTY