BS227903 FLANG BLK FX3-S223EK5ZINC

BS227903 MFG #: LINK
$0.00 /
  • Height: 1.88
  • Length: 5.63
  • Net Weight: 2.80
  • Setscrew Torque (in-lbs): 165 in/lbs
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.25
QTY