FX3S210EK75 5/8 FLANGE BALL BRG

FX3S210EK75 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 0.625 in
  • Bearing Type: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Two Bolt
  • Bearing Insert Material: 52100 Bearing Steel, Black Oxided
  • Shaft Locking Type: Set Screw
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Insert Finish: BLACK OXIDE
  • Bolt Size (in): 3/8 in
  • Bolt Spacing (in): 3 in
  • Cage Type: NYLON
  • Dynamic Load Rating (lb): 2360 lb
  • Foot Height (in): 3/8 in
  • Grease Fitting Thread Size: 1/4-28
  • Height: 2.00
  • Housing Coating: NICKEL PLATED
  • Insert: SG210ELPAK8299A
  • Length: 3.00
  • Lubricant: MOBIL FM222 FOOD GRADE H1
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 235 F
  • Maximum Speed (RPM): 9000 rpm
  • Net Weight: 0.85
  • Overall Height (in): 1.125 in
  • Overall Length (in): 3.875 in
  • Radial Clearance: C3 STANDARD
  • Setscrew Torque (in-lbs): 35 in/lbs
  • Size Code: 203
  • Static Load Rating (lb): 1110 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0062 cps
  • Vibration Frequency Inner Ring Defect: 0.0738 cps
  • Vibration Frequency Outer Ring Defect: 0.0428 cps
  • Vibration Frequency Roller Spin: 0.0293 cps
  • Weight unit: LB
  • Width: 3.00
5/8" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Nickel Plated Housing
QTY