FX3S213E 13/16 FLANGE BALL BRG

FX3S213E MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 0.8125 in
  • Bearing Type: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Two Bolt
  • Bearing Insert Material: 52100 Bearing Steel
  • Shaft Locking Type: Set Screw
  • Ability to Relubricate: Yes
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bolt Size (in): 3/8 in
  • Bolt Spacing (in): 3.5310 in
  • Bore Shape: Straight
  • Cage Material: Molded fiber glass reinforced nylon
  • Cage Type: Ball Riding Retainer
  • Dynamic Load Rating (lb): 2870 lb
  • End Cap Available: No
  • Foot Height (in): 0.44 in
  • Grease Fitting Thread Size: 1/4-28
  • Height: 1.50
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Construction: One Piece
  • Inner Ring Outside Diameter (in): 1.121 in
  • Insert: SG213ELPA
  • Length: 3.88
  • Length Through Bore (in): 1.131 in
  • Lubricant: EXXON RONEX MP STD
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 7500 rpm
  • Misalignment Capability: ±1.5° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 0.94
  • Outer Ring Land Profile: Standard
  • Overall Height (in): 1.281 in
  • Overall Length (in): 4.41 in
  • Overall Width (in): 2.38 in
  • Pilot Configuration: No Pilot
  • Radial Clearance: C3 STANDARD
  • Rolling Element: Ball Bearing
  • Setscrew Torque (in-lbs): 87-92 in/lbs
  • Size Code: 204
  • Static Load Rating (lb): 1480 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0063 cps
  • Vibration Frequency Inner Ring Defect: 0.0825 cps
  • Vibration Frequency Outer Ring Defect: 0.0508 cps
  • Vibration Frequency Roller Spin: 0.0332 cps
  • Weight unit: LB
  • Width: 3.88
13/16" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal
QTY