KFBS2M30K13 30MM FLANGE BALL BRG

10436549 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (mm): 30 mm
  • Bearing Type: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Polyamide
  • Housing Style: Flange Block
  • Housing Type: Flange, Bracket, Three Bolt
  • Bearing Insert Material: 52100 Bearing Steel
  • Shaft Locking Type: Set Screw
  • Seal Type: Single Lip Contact Seal
  • Ability to Relubricate: No
  • Base to Center Height (in): 3.85 in
  • Bearing Brand: LINK-BELT KLEAN-GARD
  • Bearing Centerline to Bolt Hole Center (in): 2.0625 in
  • Bearing Insert Finish: BLACK OXIDE
  • Bolt Size (in): 7/16 in
  • Bolt Spacing (in): 1.8750 in
  • Bolt Spacing Height Direction (in): 1.25 in
  • Bore Shape: Straight
  • Cage Material: Molded fiber glass reinforced nylon
  • Cage Type: Ball Riding Retainer
  • Dynamic Load Rating (lb): 4390 lb
  • End Cap Available: Yes
  • Foot Height (in): 0.55 in
  • Grease Fitting Thread Size: RP 1/8 PAR
  • Housing Color: Black
  • Housing Construction: One Piece
  • Housing Width (in): 3.19 in
  • Inner Ring Outside Diameter (in): 1.587 in
  • Insert: SG2M30ELK8299A
  • Length Through Bore (in): 1.35 in
  • Lube Fitting Type: HOUSING PLUGGED
  • Lubricant: MOBIL FM222 FOOD GRADE H1
  • Max Operating Temperature (C): 90 C
  • Max Operating Temperature (F): 194 F
  • Maximum Speed (RPM): 5600 rpm
  • Misalignment Capability: ±2.0° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 1.10
  • Outer Ring Land Profile: Standard
  • Overall Height (in): 1.75 in
  • Overall Length (in): 5.47 in
  • Overall Width (in): 3.19 in
  • Pilot Configuration: No Pilot
  • Radial Clearance: C3 STANDARD
  • Rolling Element: Ball Bearing
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Size Code: 206
  • Static Load Rating (lb): 2530 lb
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0385 cps
  • Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY