KFB2M25K5 25MM FLANGE BALL BRG

KFB2M25K5 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (mm): 25 mm
  • Bearing Type: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Bearing Insert Material: 52100 Bearing Steel, Black Oxided
  • Base to Center Height (in): 3 17/32 in
  • Bearing Brand: LINK-BELT KLEAN-GARD
  • Bearing Centerline to Bolt Hole Center (in): 1 13/16 in
  • Bolt Size (in): 3/8 in
  • Bolt Spacing (in): 1 5/8 in
  • Bolt Spacing Height Direction (in): 1 1/8 in
  • Cage Type: NYLON
  • Foot Height (in): 9/16 in
  • Height: 2.00
  • Housing Width (in): 2.71875 in
  • Length: 4.00
  • Lube Fill Percent: 100% GREASE FILL
  • Lube Fitting Type: NONE
  • Lubricant: UNKNOWN
  • Max Operating Temperature (C): 90 C
  • Max Operating Temperature (F): 194 F
  • Net Weight: 0.79
  • Overall Height (in): 1.53125 in
  • Overall Height to End Cap (in): 2 1/64 in
  • Overall Height to Inside of End Cap (in): 1 15/16 in
  • Overall Length (in): 4.890625 in
  • Radial Clearance: C3 STANDARD
  • Setscrew Torque (in-lbs): 87-92 in/lbs
  • Size Code: 205
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
25 mm Mounted Ball Bearing, Intermediate Duty, Polyamide 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Preservative Only
QTY