KFBS216EK13 1 FLANGE BALL BRG

KFBS216EK13 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 1 in
  • Bearing Type: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Bearing Insert Material: 52100 Bearing Steel, Black Oxided
  • Bearing Brand: LINK-BELT KLEAN-GARD
  • Bearing Insert Finish: BLACK OXIDE
  • Cage Type: NYLON
  • Dynamic Load Rating (lb): 3150 lb
  • End Cap: SEE AUX CAP KIT
  • Grease Fitting Thread Size: RP 1/8 PAR
  • Insert: SG216ELK8299A
  • Lube Fitting Type: HOUSING PLUGGED
  • Lubricant: MOBIL FM222 FOOD GRADE H1
  • Maximum Speed (RPM): 6800 rpm
  • Net Weight: 0.69
  • Radial Clearance: C3 STANDARD
  • Setscrew Torque (in-lbs): 85 in/lbs
  • Size Code: 205
  • Static Load Rating (lb): 1760 lb
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0387 cps
  • Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY