KFS2M25DC 25MM FLANGE BALL BRG
10415248
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 25 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: K2166 (Closed); K2M256D (Open)
- Base Width (mm): 98 mm
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (mm): M10 mm
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 3150 lb
- End Cap: SEE AUX CAP KIT
- Foot Height (mm): 22.5 mm
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.00
- Housing Color: Black
- Housing Construction: One Piece
- Insert: SG2M25ELK8299A
- Length: 4.00
- Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 90 C
- Max Operating Temperature (F): 194 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.50
- Overall Height (mm): 37.3 mm
- Overall Height to End Cap (mm): 49.5 mm
- Overall Height to Inside of End Cap (mm): 47.5 mm
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Seal Kit: K2M25E (back auxiliary seal)
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 4.00
25 mm Mounted Ball Bearing, Intermediate Duty, Polyamide 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap and rear auxilary dual lip seal