BS227202D FLANG BLK KFXSS21629XXXX
10408872
MFG #: LINK
$0.00
/
- Bore Diameter (in): 1 in
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Housing Construction: One Piece
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.67
- Rolling Element: Ball Bearing
- Size Code: 205
- Weight unit: LB