BS227190D FLANG BLK KFX-SS2E20D
10428349
MFG #: LINK
$0.00
/
- Bore Diameter (in): 1.25 in
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Housing Construction: One Piece
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.30
- Rolling Element: Ball Bearing
- Size Code: 206
- Weight unit: LB