15 items
-
10421298 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10406213 MFG #: Link-Belt$0.00 /
- Bore Diameter (mm): 30 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed