KLFSS2M40DC 40MM FLANGE BALL BRG
10410779
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 40 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 440 Stainless Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: K2236 (Closed); KL2M406D (Open)
- Base Width (mm): 131 mm
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Insert Finish: STAINLESS STEEL
- Bolt Size (mm): M10 mm
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7330 lb
- End Cap: SEE AUX CAP KIT
- Foot Height (mm): 30 mm
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.19
- Housing Color: White
- Housing Construction: One Piece
- Insert: SSG2M40L
- Length: 5.31
- Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 4500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.38
- Overall Height (mm): 52.4 mm
- Overall Height to End Cap (mm): 65.5 mm
- Overall Height to Inside of End Cap (mm): 62.5 mm
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Seal Kit: K2M40E (back auxiliary seal)
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 208
- Static Load Rating (lb): 4460 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 5.31
40 mm Mounted Stainless Steel Ball Bearing, Intermediate Duty, Polypropylene 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap and rear auxilary dual lip seal