KLFXS216D 1 FLANGE BALL BRG

KLFXS216D MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 1 in
  • Bearing Type: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Bearing Insert Material: 52100 Bearing Steel, Black Oxided
  • Auxiliary Cap Kit: K2166 (Closed); KL2166D (Open)
  • Bearing Brand: LINK-BELT KLEAN-GARD
  • Bearing Insert Finish: BLACK OXIDE
  • Bolt Size (in): 3/8 in
  • Bolt Spacing (in): 3.90 in
  • Cage Type: NYLON
  • Dynamic Load Rating (lb): 3150 lb
  • End Cap: SEE AUX CAP KIT
  • Foot Height (in): 7/8 in
  • Grease Fitting Thread Size: RP 1/8 PAR
  • Height: 2.19
  • Insert: SG216ELK8299A
  • Length: 5.31
  • Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
  • Lubricant: MOBIL FM222 FOOD GRADE H1
  • Max Operating Temperature (C): 70 C
  • Max Operating Temperature (F): 158 F
  • Maximum Speed (RPM): 6800 rpm
  • Net Weight: 1.00
  • Overall Height (in): 1.46875 in
  • Overall Height to End Cap (in): 1 61/64 in
  • Overall Height to Inside of End Cap (in): 1 7/8 in
  • Overall Length (in): 5.125 in
  • Radial Clearance: C3 STANDARD
  • Seal Kit: KL216E (back auxiliary seal)
  • Setscrew Torque (in-lbs): 85 in/lbs
  • Size Code: 205
  • Static Load Rating (lb): 1760 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0387 cps
  • Weight unit: LB
  • Width: 5.31
1" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal
QTY