KLFXSS212DCK6 3/4 FLANGE BALL BRG
10792945
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (in): 0.75 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 400 Series Stainless Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: No
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 3.5433 in
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 2870 lb
- End Cap Available: Yes
- Foot Height (in): 0.79 in
- Foot Height (mm): 20 mm
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.00
- Housing Color: White
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.121 in
- Insert: SSG212LK6
- Length: 4.00
- Length Through Bore (in): 1.131 in
- Lube Fill Percent: 100% GREASE FILL
- Lube Fitting Type: HOUSING PLUGGED
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 7500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.67
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.359 in
- Overall Height to End Cap (in): 1.81 in
- Overall Length (in): 4.57 in
- Overall Width (in): 2.44 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 204
- Static Load Rating (lb): 1480 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 4.00
3/4" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap with seal and rear auxilary dual lip seal, Stainless Steel Insert, 100% Grease Filled, Housing Plugged