WF3S2E20E 1 1/4 FLANGE BALL BRG
10411373
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT DURA-KLEAN
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 3.2500 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 4390 lb
- End Cap: Y2196N
- End Cap Available: Yes
- Foot Height (in): 0.59 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 1.88
- Housing Coating: Nylon Coated
- Housing Color: White
- Housing Construction: One Piece
- Inner Race Heat Treat Method: Zone-Hardened
- Inner Ring Outside Diameter (in): 1.587 in
- Insert: SG2E20ELK8299A
- Length: 4.75
- Length Through Bore (in): 1.343 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.86
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.734 in
- Overall Height to End Cap (in): 2.23 in
- Overall Length (in): 4.25 in
- Overall Width (in): 4.25 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 206
- Static Load Rating (lb): 2530 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 4.75
1 1/4" Mounted Ball Bearing, Intermediate Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal, Nylon Coated Housing