MCHBS251N 3 3/16 HANGER BLK BALL BRG
10607430
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.1875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Hanger Block
- Housing Type: Hanger Unit
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 6 in
- Base Width (in): 3.5 in
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.56 in
- Dynamic Load Rating (lb): 21580 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 2.13 in
- Inner Ring Outside Diameter (in): 4.397 in
- Insert: MSG251NLPA
- Length Through Bore (in): 2.524 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2400 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 24.84
- Outer Ring Land Profile: Standard
- Overall Height (in): 10.16 in
- Overall Length (in): 8.16 in
- Overall Width (in): 3.5 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 218
- Static Load Rating (lb): 14400 lb
- Thread Depth (in): 1.75 in
- Thread Size: 2-11 1/2
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.0981 cps
- Vibration Frequency Outer Ring Defect: 0.0685 cps
- Vibration Frequency Roller Spin: 0.0454 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted