MPS247N 2 15/16 PILLOWBLK BALL BRG
10415438
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 12.00 in
- Base to Center Height (in): 3.5000 in
- Base Width (in): 3.00 in
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 9.25 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.50 in
- Dynamic Load Rating (lb): 17420 lb
- End Cap Available: No
- Foot Height (in): 1.28 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.25
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.920 in
- Insert: MSG247NLPA
- Length: 7.25
- Length Through Bore (in): 2.359 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2700 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 21.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 6.88 in
- Overall Length (in): 12 in
- Overall Width (in): 3.00 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 216
- Slot Length (in): 1.75 in
- Static Load Rating (lb): 11400 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1074 cps
- Vibration Frequency Outer Ring Defect: 0.0759 cps
- Vibration Frequency Roller Spin: 0.0470 cps
- Weight unit: LB
- Width: 2.25
2 15/16" Mounted Ball Bearing, Medium Duty, Cast Iron 2-Bolt Pillow Block, Setscrew Locking, Single Lip Contact Seal