71 items
-
10419903 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.9375 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10527768 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed