P3CL216NK36 1 PILLOWBLK BALL BRG
10524444
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Single Lip Contact Seal with Flinger
- Ability to Relubricate: Yes
- Base Length (in): 5.38 in
- Base to Center Height (in): 1.4375 in
- Base Width (in): 1.33 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 4.00 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 0.813 in
- Dynamic Load Rating (lb): 3150 lb
- End Cap: CL2166
- End Cap Available: Yes
- Foot Height (in): 0.56 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Length Through Bore (in): 1.438 in
- Locking Collar Outside Diameter (in): 1.94 in
- Locking Device Kit: CL2165S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.82
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.88 in
- Overall Length (in): 5.38 in
- Overall Width (in): 1.44 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Size Code: 205
- Slot Length (in): 0.75 in
- Static Load Rating (lb): 1760 lb
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted