BS217969N1 PILLOWBLK P3U255 1XL2EX V
10437653
$0.00
/
- Bore Diameter (in): 3.4375 in
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Housing Construction: One Piece
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 64.40
- Rolling Element: Ball Bearing
- Size Code: 217
- Weight unit: LB