P3Y228E3TD 1 3/4 PILLOWBLK BALL BRG
10415523
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.75 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 7.25 in
- Base to Center Height (in): 2.13 in
- Base Width (in): 2.00 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 5.69 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.375 in
- Dynamic Load Rating (lb): 7370 lb
- End Cap: Y2286N
- End Cap Available: Yes
- Foot Height (in): 0.81 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.44
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.281 in
- Insert: YG228E3L
- Length: 7.94
- Length Through Bore (in): 2.22 in
- Locking Collar Outside Diameter (in): 2.50 in
- Locking Device Kit: W2285S
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.54
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.31 in
- Overall Length (in): 7.25 in
- Overall Width (in): 2.22 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 209
- Slot Length (in): 1.00 in
- Static Load Rating (lb): 4590 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0908 cps
- Vibration Frequency Outer Ring Defect: 0.0592 cps
- Vibration Frequency Roller Spin: 0.0377 cps
- Weight unit: LB
- Width: 4.69
1 3/4" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Triple Lip Contact Seal, 90 Degree lube Fitting