PEA363 3 15/16 PILLOWBLK BALL BRG
10417081
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Tapered Adapter
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 17.31 in
- Base to Center Height (in): 5.6875 in
- Base Width (in): 5 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 1 in
- Bolt Spacing (in): 14.5 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 3.97 in
- Dynamic Load Rating (lb): 45000 lb
- End Cap Available: No
- Expansion Capability (in): 0.34 in
- Expansion Lock Plug: B225808A
- Foot Height (in): 2.56 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 18.50
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Impact Style Shurlok Install Tool: 105-90425-61
- Inner Ring Outside Diameter (in): 5.339 in
- Insert: AG363L
- Length: 11.88
- Length Through Bore (in): 5.91 in
- Locking Collar Outside Diameter (in): 5.67 in
- Locking Device Kit: AK116315
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2750 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 98.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 11.06 in
- Overall Length (in): 17.31 in
- Overall Width (in): 5.91 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK116315
- Size Code: 363
- Slot Length (in): 1.5 in
- Static Load Rating (lb): 31600 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0817 cps
- Vibration Frequency Outer Ring Defect: 0.0516 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
- Width: 7.25
- Wrench Style Shurlok Install Tool: 105-90420-61
3 15/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal