PEU323J4B5 1 7/16 PILLOWBLK BALL BRG
10411112
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Base Length (in): 9.25 in
- Base to Center Height (in): 2.375 in
- Base Width (in): 2.38 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 7.38 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.25 in
- Dynamic Load Rating (lb): 7490 lb
- End Cap: U3236C
- End Cap Available: Yes
- Expansion Capability (in): 0.19 in
- Expansion Lock Plug: 3198B
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/4-28
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.946 in
- Insert: UG323JL4BC5
- Length Through Bore (in): 2.09 in
- Locking Collar Outside Diameter (in): 2.54 in
- Locking Device Kit: U3235S
- Lubricant: DOW CORNING DC41 HT
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 7550 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 8.25
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.69 in
- Overall Length (in): 9.25 in
- Overall Width (in): 2.38 in
- Radial Clearance: C5 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 323
- Slot Length (in): 1.13 in
- Static Load Rating (lb): 4290 lb
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0335 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted