19 items
-
10423123 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.1875 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10433893 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10411122 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10415610 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed