41 items
-
10409624 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.5 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10436946 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10441519 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10443050 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed