222 items
-
10429188 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10437018 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.75 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10411223 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10429184 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed