TAS3U219N6 1 3/16 T-U ASSY BALL BRG
10429246
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.1875 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 2.125 in
- Base Width (in): 6.25 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 3/8 in
- Bolt Spacing Height Direction (in): 4.88 in
- Bolt Spacing Width Direction (in): 5.25 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 4390 lb
- End of Frame to Bolt Center (in): 1.625 in
- Foot Height (in): 0.19 in
- Frame Height (in): 2.875 in
- Frame Length (in): 15 in
- Frame Material: Formed Steel
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Height (in): 2.88 in
- Insert: UG219NL
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 8000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 11.00
- Overall Height (in): 2.34 in
- Radial Clearance: C3 STANDARD
- Replacement Frame: TAS2230406
- Replacement Take-up Block: TA3U219N
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 206
- Static Load Rating (lb): 2530 lb
- Take-up Frame Assembly Type: Conveyor Take-Up Light Duty
- Travel Length (in): 6 in
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
1 3/16" Mounted Ball Bearing, Standard Duty, Center Pull Take-up Assembly, Setscrew Locking, Single Lip Contact Seal, 6" travel