T3U2B08N 1/2 TAKEUP BALL BRG
10435553
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.5 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.56 in
- Adjusting Screw Square Nut Seat Height (in): 1.06 in
- Base to Center Height (in): 1.94 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 1/2 in
- Centerline to Outermost Bearing Face (in): 0.641 in
- Dynamic Load Rating (lb): 2360 lb
- Grease Fitting Thread Size: 1/4-28
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 0.941 in
- Insert: UG2B08NL
- Length Through Bore (in): 1.094 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 12000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.25 in
- Overall Length (in): 3 in
- Overall Width (in): 1.1 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 33-40 in/lbs
- Size Code: 203
- Slot Length (in): 1.88 in
- Slot Spacing (in): 1.875 in
- Slot Width (in): 0.281 in
- Static Load Rating (lb): 1110 lb
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted