TD3U247JH18W4 2 15/16 TAKEUP BALL BRG
10434083
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.81 in
- Dynamic Load Rating (lb): 15080 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.75
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.624 in
- Insert: UG247JHL18WC4
- Length: 9.75
- Length Through Bore (in): 2.88 in
- Locking Collar Outside Diameter (in): 4.62 in
- Locking Device Kit: U2475S
- Lubricant: MOBIL MOBILITH SHC460
- Max Operating Temperature (C): 150 C
- Max Operating Temperature (F): 300 F
- Maximum Speed (RPM): 3300 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 23.80
- Outer Ring Land Profile: Standard
- Overall Height (in): 7.5 in
- Overall Length (in): 10 in
- Overall Width (in): 5.12 in
- Radial Clearance: C4 INCREASED
- Rolling Element: Ball Bearing
- Size Code: 215
- Slot Spacing (in): 5.69 in
- Slot Width (in): 4.14 in
- Static Load Rating (lb): 11100 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
- Width: 5.75
2 15/16" Mounted Ball Bearing, Standard Duty, Cast Iron Protected Screw Take-up Block, Setscrew Locking, Clearance Seal, Steel Retainers, Special Grease, C4 Clearance