TH3W216E 1 TAKEUP BALL BRG
10435601
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Wide Slot
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.75 in
- Adjusting Screw Square Nut Seat Height (in): 1.25 in
- Base to Center Height (in): 2.656 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 5/8 in
- Dynamic Load Rating (lb): 3150 lb
- End Cap: Y2166N
- Grease Fitting Thread Size: 1/8 NPT
- Height: 1.88
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: WG216EL
- Length: 5.63
- Length Through Bore (in): 1.359 in
- Locking Collar Outside Diameter (in): 1.50 in
- Locking Device Kit: W2165S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.47
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.63 in
- Overall Length (in): 4.03 in
- Overall Width (in): 1.36 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Slot Length (in): 2.25 in
- Slot Spacing (in): 3.000 in
- Slot Width (in): 0.531 in
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 4.25
1" Mounted Ball Bearing, Intermediate Duty, Cast Iron Take-up Block, Eccentric Cam Locking Collar, Single Lip Contact Seal