AK15503 ADAPTER SLEEVE KIT
10420732
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 9.88
- Length: 10.00
- Net Weight: 26.30
- Size Code: 15
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
5 3/16" Adapter Assembly for 9000 Series Spherical Roller Bearing