AK16607 ADAPTER SLEEVE KIT

10434577 MFG #: Rex
$0.00 /
  • Series: 9000 Series Adapter Sleeve Kits
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: NO BEARING
  • Height: 8.38
  • Length: 15.00
  • Net Weight: 23.00
  • Size Code: 16
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
6 7/16" Adapter Assembly for 9000 Series Spherical Roller Bearing
QTY