AK14500 ADAPTER SLEEVE KIT
10440655
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 9.88
- Length: 10.00
- Net Weight: 14.80
- Size Code: 14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
5" Adapter Assembly for 9000 Series Spherical Roller Bearing