AK10215 ADAPTER SLEEVE KIT
AK10215
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 5.50
- Length: 5.50
- Net Weight: 3.80
- Size Code: 10
- Unit of Dimension: IN
- Volume: 0.54
- Volume Unit: GLL
- Weight unit: LB
- Width: 4.13
2 15/16" Adapter Assembly for 9000 Series Spherical Roller Bearing