AK13407 ADAPTER SLEEVE KIT
AK13407
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 7.13
- Length: 7.13
- Net Weight: 9.80
- Size Code: 13
- Unit of Dimension: IN
- Volume: 0.053
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 6.38
4 7/16" Adapter Assembly for 9000 Series Spherical Roller Bearing