SNW671 ADAPTER ASSY
10438462
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.4375 in
- Series: Solid Housed Adapter Assemblies
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 6.38
- Length: 6.50
- Net Weight: 8.86
- Size Code: B671
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
4 7/16" Adapter Assembly for Spherical Roller Bearing Unit