AS126407 AUX CAP KIT 6000 OPEN EXP

10405720 MFG #: Rex
$0.00 /
  • Size Code: 12
  • Series: Auxiliary Cap Kits-Open Floating
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: NO BEARING
  • Height: 4.08
  • Length: 10.06
  • Net Weight: 21.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.06
4 7/16" Open Auxiliary Cap Kit for Expansion Units in 6000 Series Bearings
QTY