AS116311 AUX CAP KIT 6000 OPEN EXP
10440677
MFG #: Rex
$0.00
/
- Size Code: 11
- Series: Auxiliary Cap Kits-Open Floating
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 9.25
- Length: 9.50
- Net Weight: 17.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
3 11/16" Open Auxiliary Cap Kit for Expansion Units in 6000 Series Bearings