W2165S ECCENTRIC LOCK SET COLLAR KIT

10415864 MFG #: Link-Belt
$0.00 /
  • Series: 200 Series Eccentric Locking Collar Kits
  • Height: 2.00
  • Length: 3.00
  • Net Weight: 0.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Eccentric Locking Collar Kit for 200 Series Ball Bearing
QTY